IESNA:LM-63-2002
[TEST]P1293349
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R40W2N902765DE010 E3D1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 2700K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]740
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1720.1 1719.1 1716.5 1712.6 1707.7 1701.2 1693.7 1684.4 1673 1657.5
1637.8 1614.7 1583.9 1545.8 1496.1 1434.9 1356.9 1268.1 1161.4 1048.7
925.6 802.6 681.3 560.6 442 334.4 247.7 181.3 136.3 106
85.5 70.7 59.1 53.9 48.7 39.6 31.6 24.9 19.7 17.6
15.5 13 10.6 7 4.7 2.8 1.3 0.5 0.5 0.3
0.3 0.3 0.3 0 0 0 0 0 0 0
0 0 0
